IESNA:LM-63-2002
[TEST]P1297909
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R55W2N902750DE010 E3D1LI_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R55 optic, 5000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]995
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1315.8 1310.9 1298.1 1282.2 1267.8 1264.4 1268.2 1276.2 1285.2 1292.4
1294.7 1293.2 1287.1 1277.7 1266.7 1252 1234.9 1213.4 1189.2 1160.1
1127.2 1089.8 1045.6 996.8 940.9 879.2 811.6 739.8 663 584
503.5 422.6 343.6 308.5 272.2 210.5 161.4 122.9 91.1 77.9
67.7 51.4 41.6 26.5 17 10.2 4.5 1.5 0.8 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0 0
0 0 0
